Boost Converter with LM2700 Reference Design PMP10695 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

PMP10565 is designed for automotive application of tuner antenna power of 4.5Vin, with output of 10.5V, 100mA.

Features
  • Over current protection up to 2.55A peak
  • Under voltage protection of input
  • Over temperature protection
  • Adjustable fsw =600k/1.25MHz
  • Compensation pin for better loop gain design
  • Quiescent current of 2.0/3.0mA at 600k/1.25MHz
  • Low profile package of 14-lead TSSOP/ WSON
  • Peak efficiency is 82.4%

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP10695.1
(Output Voltage 1)
Vin (Min) (V)4.5
Vin (Max) (V)4.5
Vout (Nom) (V)10.5
Iout (Max) (A).1
Output Power (W)1.05
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBoost- Non Sync

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM2700  600kHz/1.25MHz, 2.5A, step-up PWM DC/DC converter  Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM2700 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (2)
Title Type Size (KB) Date
PDF 1026 09 Sep 2015
PDF 170 09 Sep 2015
Design files (3)
Title Type Size (KB) Date
ZIP 50 09 Sep 2015
PDF 26 09 Sep 2015
PDF 73 09 Sep 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles