Four-Output, Flybuck and Buck Converter for High Performance Computing Reference Design PMP10837 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The PMP10837 reference design offers dual output rails for use in enterprise computing.  This design implements an isolated step down design, with non-isolated converters on both the primary and secondary side.

Features
  • Small Board Size
  • Good thermal performance (Max of 60 deg C)
  • Over 80% efficiency when both primary and secondary sides are enabled
  • No external compensation allows for easy design

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP10837.1
(Output Voltage 1)
PMP10837.2
(Output Voltage 2)
PMP10837.3
(Output Voltage 3)
PMP10837.4
(Output Voltage 4)
Vin (Min) (V)404077
Vin (Max) (V)606099
Vout (Nom) (V)883.35
Iout (Max) (A).13.2.15.1
Output Power (W)1.041.6.495.5
Isolated/Non-IsolatedNon-IsolatedIsolatedNon-IsolatedIsolated
Input TypeDCDCDCDC
TopologyFlybuckFlybuckBuck- SynchronousBuck- Synchronous

TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM5017  7.5-100V Wide Vin, 600mA Constant On-Time Synchronous Buck Regulator  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
TPS62172  3–17V 0.5A Step-Down Converter in 2x2 QFN package  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
TPS62173  3–17V 0.5A Step-Down Converter in 2x2 QFN package  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM5017 Download Download
Download Download
TPS62172 Download Download
TPS62173 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1859 31 Jul 2015
Design files (4)
Title Type Size (KB) Date
PDF 277 31 Aug 2015
ZIP 299 31 Aug 2015
PDF 125 31 Jul 2015
PDF 122 31 Jul 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles