PMP10851

Three Output Synchronous Buck Converter for Automotive Radio Tuner Reference Design

PMP10851

Design files

Overview

This design, incorporating the TPS65263, is a three output Synchronous Buck Converter intended for automotive radio tuners. The input voltage range is 6.5V to 16V, with all outputs designed up to 1A.

Features
  • Designed for small size (24mm x 16mm)
  • Switching frequency is 2 MHz
  • All output are designed up to 1A
Output voltage options PMP10851.1 PMP10851.2 PMP10851.3
Vin (Min) (V) 6.5 6.5 6.5
Vin (Max) (V) 16 16 16
Vout (Nom) (V) 1.2 1.2 3.3
Iout (Max) (A) 1 .5 1.5
Output Power (W) 1.2 .6 4.95
Isolated/Non-Isolated Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC DC
Topology Buck- Synchronous Buck- Synchronous Buck- Synchronous
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU776.PDF (1652 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRCV8.PDF (120 K)

Detailed schematic diagram for design layout and components

TIDRCV9.PDF (109 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC906.ZIP (281 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

TPS65263-Q14.0V-18V Vin, 3A/2A/2A Triple Synchronous Buck Converter with I2C Controlled Dynamic Voltage Scaling

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP10851 Test Results Feb. 10, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos