PMP10878

90 - 134VAc input with isolated Flyback, dual output USB chargers, and LDO Reference Design

PMP10878

Design files

Overview

The PMP10878 is an isolated dual port USB charger powered from an AC source.  This design allows for up to 36W of power delivery through both USB chargers and the secondary side of a flyback.

Features
  • Nearly 80% Total Efficiency
  • 92% Efficiency of DC/DC converters
  • Up to 36W of power delivery
  • Compact design allows for high power density
Output voltage options PMP10878.1 PMP10878.2 PMP10878.3 PMP10878.4
Vin (Min) (V) 90 90 90 90
Vin (Max) (V) 136 136 136 136
Vout (Nom) (V) 24 10 3.3 5
Iout (Max) (A) 1 .02 1 1
Output Power (W) 24 .2 3.3 5
Isolated/Non-Isolated Isolated Non-Isolated Non-Isolated Non-Isolated
Input Type AC AC AC AC
Topology Flyback- Quasi Resonant Linear Regulator Boost- Synchronous Boost- Synchronous
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAI2.PDF (1486 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRGO0.PDF (165 K)

Detailed schematic diagram for design layout and components

TIDRGO1.PDF (141 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRGO2.PDF (85 K)

Detailed overview of design layout for component placement

TIDCAT8.ZIP (545 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

TPS5429514.5 V to 18 V input, 2 A / 3 A dual channel synchronous step-down converter, adjustable soft start

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP10878 Test Results Aug. 31, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos