Automotive Input Dual Port USB Type C Charger Reference Design

(ACTIVE) PMP11114

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Key Document

Description

PMP11114 is a dual port USB Type C Charger. This design takes an automotive input voltage (7V to 18V nominal, load dump to 40V).  The output goes to two USB Type ports, each of these ports supplies 5V.  The desgin supports 3A on one port and 1.5A on the other port.  The DC/DC portion of the design is rated for 5A total current.  The design is fully compliant with USB type C and backwards compliant with BC1.2 and DCP configurations.

Features
  • USB Type C compliant
  • Efficiency is greater than 90% after USB switches
  • Max component temp is 55C with full load
  • Compact board size (50mm x 55mm)
  • Power path sharing to limit port current

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




Parametrics
 PMP11114.1
(Output Voltage 1)
PMP11114.2
(Output Voltage 2)
Vin (Min) (V)77
Vin (Max) (V)4040
Vout (Nom) (V)55
Iout (Max) (A)31.5
Output Power (W)157.5
Isolated/Non-IsolatedNon-IsolatedNon-Isolated
Input TypeDCDC
TopologyBuck- SynchronousBuck- Synchronous

TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM25117  4.5-42V Wide Vin, Current Mode Synchronous Buck Controller with Tracking  Step-Down (Buck)  Sample & Buy View Design Kits & Evaluation Modules
TPS2514A  USB Dedicated Charging Port Controller  USB Power and Charging Port Controllers  Sample & Buy View Design Kits & Evaluation Modules
TPS25810  USB Type-C Rev 1.2 DFP Controller and Power Switch With Load Detection  USB  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 2425 24 Sep 2015 139
Design files (4)
Title Abstract Type Size (KB) Date Views
ZIP 369 24 Sep 2015 63
PDF 161 24 Sep 2015 25
PDF 130 24 Sep 2015 43
PDF 158 09 Sep 2015 136


Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki