PMP15007

Dual-Output LM5161-Q1 Fly-Buck™ Reference Design With an Ultra-Small Coupled Inductor

PMP15007

Design files

Overview

PMP15007 uses the LM5161-Q1 in a Fly-Buck topology with the primary and secondary output both set to 5V nominal. The circuit accommodates a voltage input range from 36V to 72V, ideal for the 48V nominal input rail. While the primary side is set at 5.32V nominally, the secondary isolated side sees 5V when using feedback resistors and is based on Coilcraft’s LPD8035V series coupled inductor set at a turns-ratio of 1:1. The maximum operating current on both the primary and secondary rails are set at 225 mA each.  The switching frequency is set at 315 kHz nominal.

Features
  • 36V to 72Vin, 5V @225mA (dual) output, 2.25W (one non-isolated primary and one isolated secondary)
  • ~75% peak efficiency
  • Compact and cost effective isolated solution with an off-the-shelf coupled inductor instead of custom transformer
  • Solution size: 32 mm x 22 mm (1.25 in. x 0.9 in.); max component height: 3.5 mm
  • 3.5 mm max height of coupled inductor helps in height-constraint applications
Output voltage options PMP15007.1 PMP15007.2
Vin (Min) (V) 36 36
Vin (Max) (V) 72 72
Vout (Nom) (V) 5 5
Iout (Max) (A) .225 .225
Output Power (W) 1.125 1.125
Isolated/Non-Isolated Non-Isolated Isolated
Input Type DC DC
Topology FlyBuck FlyBuck
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCJ1.PDF (920 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDROF8.PDF (202 K)

Detailed schematic diagram for design layout and components

TIDROF9.PDF (62 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDROG0.PDF (98 K)

Detailed overview of design layout for component placement

TIDROG2.ZIP (2138 K)

Files used for 3D models or 2D drawings of IC components

TIDCCU5.ZIP (295 K)

Design file that contains information on physical board layer of design PCB

TIDROG1.PDF (317 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

LM5161-Q1Wide Input 4.5-V to 100-V, 1-A Synchronous Buck / Fly-Buck Converter

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP15007 Test Results Nov. 03, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos