High Voltage, Cost Effective Piezoelectric Sounder Driver Reference Design PMP15034 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

Piezoelectric sounder are widely used in toys, timers, alarm and other electronic devices. Simple, cost-effective driver for the sounder is importance for these application fields. The PMP15034 introduces two drivers circuit based on the high voltage boost converter TLV61046A. The input voltage ranges from 1.8 V to 5.5 V. One driver circuit provides 0-V to 28-V rectangular waveform. The other circuit provides ±15V rectangular waveform. Both circuits are measured with evaluation board to validate the performance.

Features
  • Wide input voltage range from 1.8 V to 5.5V
  • Up to 28-V output voltage
  • Small solution size
  • Small shutdown current

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP15034.1
(Output Voltage 1)
Vin (Min) (V)1.8
Vin (Max) (V)5.5
Vout (Nom) (V)28
Iout (Max) (A).05
Output Power (W)1.4
Isolated/Non-IsolatedNon-Isolated
Input TypeAC
TopologyBoost- Synchronous

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TLV61046A  28-V Output Voltage Boost Converter with Power Diode and Isolation Switch  Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TLV61046A Download -

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 401 26 Jul 2017
Design files (6)
Title Type Size (KB) Date
ZIP 103 26 Jul 2017
ZIP 295 26 Jul 2017
PDF 239 26 Jul 2017
PDF 69 26 Jul 2017
PDF 28 26 Jul 2017
PDF 91 26 Jul 2017

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles