High Brightness Single LED Driver Reference Design for 1- to 2-Cell AA Battery Applications

(ACTIVE) PMP15037

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Key Document

Description

This reference design delivers a high efficiency LED driver circuit with dimming function using the boost converter TPS61021A. The PWM dimming method can be used in one or two cell AA battery input applications, and the analog dimming method can be used in one cell AA battery input applications. PMP15037 can realize the dimming function through the addition of several resistors and one MOSFET into the circuit, making it an cost-effective and high efficiency solution for LED driver applications.

Features
  • One Cell or Two Cell AA Battery Input Voltage Range
  • Supports 0.5A Output Current for One Cell AA Battery Applications and Supports 1A Output Current for Two Cell AA Battery Applications
  • Isolate the Input Battery from the Output Side when Shut Down
  • High Efficiency and Small Solution Size

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP15037.1
(Output Voltage 1)
Vin (Min) (V)1
Vin (Max) (V)3
Vout (Nom) (V)3.3
Iout (Max) (A).5
Output Power (W)1.65
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBoost- Synchronous

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS61021A  3-A Boost Converter with 0.5-V Ultra Low Input Voltage   Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS61021A Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date
PDF 289 06 Dec 2017
Design files (6)
Title Abstract Type Size (KB) Date
ZIP 1096 06 Dec 2017
ZIP 521 06 Dec 2017
PDF 474 06 Dec 2017
PDF 77 06 Dec 2017
PDF 32 06 Dec 2017
PDF 134 06 Dec 2017

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs