Continuous Flyback for Voice over IP (VoIP) ringer (120V @ 40mA) PMP1511 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

PMP1511 is a continous flyback circuit using the UCC2809.  The input is 12V to 16.5V.  The design provides two isolated outputs: 120V @ 40mA and 48V @ 30mA.  The 120V output is regulated using opto feedback.  The 48V is regulated through the coupling.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


Parametrics
 PMP1511.1
(Output Voltage 1)
PMP1511.2
(Output Voltage 2)
Vin (Min) (V)1212
Vin (Max) (V)16.516.5
Vout (Nom) (V)48120
Iout (Max) (A).03.04
Output Power (W)1.444.8
Isolated/Non-IsolatedIsolatedIsolated
Input TypeDCDC
TopologyFlyback- SynchronousFlyback- Synchronous

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TL431  Adjustable precision shunt regulator  Voltage references  Sample & Buy Not Available
UCC2809-1  Economy Primary Side Controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TL431 Download Download
Download Download
Download -
Download Download
Download Download
Download Download
Download Download
Download -
Download Download
UCC2809-1 Download Download
Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 202 30 Dec 2010
Design files (2)
Title Type Size (KB) Date
PDF 18 30 Dec 2010
PDF 71 30 Dec 2010

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles