PMP21022

Common-mode-Chokeless Bias Supply Reference Design

PMP21022

Design files

Overview

PMP21022 is a low cost bias supply reference design with 12V/850mA output from 120VAC input. This design uses a UCC28722 constant current/constant voltage PWM with primary-side regulation flyback controller to reduce the BOM cost. This design passes class B conducted EMI without applying any common mode choke.

Features
  • 120VAC nominal (102VAC to 138VAC) 50/60Hz input to 12V/0.85A output
  • Pass class B conducted EMI without any common mode choke
  • Test report available
  • PSR flyback
Output voltage options PMP21022.1
Vin (Min) (V) 102
Vin (Max) (V) 138
Vout (Nom) (V) 12
Iout (Max) (A) .85
Output Power (W) 10.2
Isolated/Non-Isolated Isolated
Input Type AC
Topology Flyback- DCM
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUE30.PDF (447 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRV15.PDF (110 K)

Detailed schematic diagram for design layout and components

TIDRV16.PDF (28 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRV17.PDF (99 K)

Detailed overview of design layout for component placement

TIDRV19.ZIP (493 K)

Files used for 3D models or 2D drawings of IC components

TIDCEC8.ZIP (1227 K)

Design file that contains information on physical board layer of design PCB

TIDRV18.PDF (281 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

UCC28722Low-Cost CVCC Flyback controller With primary-side regulation for bipolar Power Device

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Test report PMP21022 Test Results Dec. 20, 2017
Application note Common-Mode-Chokeless Bias Supply Reference Design Example Jan. 02, 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos