Class 5 PoE PD (12 V/2.5 A) supply reference design with smooth transition to auxiliary PMP21103 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This reference design implements an IEEE802.3bt compliant Class 5 Power over Ethernet (PoE) Powered Device (PD) with smooth transition between the PoE input and an auxiliary supply connected to the output.  The design consists of a 12-V/2.5-A active clamp forward converter utilizing the UCC2897A controller and allows one PoE Power Source Equipment (PSE) supply and one AC/DC wall adapter auxiliary supply to be used in order to decrease the probability of power and data loss in your system.  An IEEE802.3bt compliant TPS2373-4 high power PD controller is utilized to control all PoE functions.

In need of an IEEE802.3bt-ready PSE controller? Check out the TPS23881.

Features
  • Smooth transition when switching between PoE input and 12-V adapter on output
  • 89% efficiency with 12-V/2.5-A output and PoE input (FET OR-ing)
  • Diode OR-ing option for lower cost

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP21103.1
(Output Voltage 1)
Vin (Min) (V)42.5
Vin (Max) (V)57
Vout (Nom) (V)12
Iout (Max) (A)2.5
Output Power (W)30
Isolated/Non-IsolatedIsolated
Input TypeDC
TopologyForward- Active Clamp
POE

TI Devices (7)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD18534Q5A  60V, N ch NexFET MOSFET™, single SON5x6, 9.8mOhm  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
CSD19538Q2  100V, N ch NexFET MOSFET™, single SON2x2, 59mOhm  MOSFETs  Sample & Buy Not Available
CSD25402Q3A  -20V, P ch NexFET MOSFET™, single SON 3x3, 8.9mOhm  MOSFETs  Sample & Buy Not Available
TL431  Adjustable precision shunt regulator  Voltage references  Sample & Buy Not Available
TPS2373  IEEE 802.3bt PoE high-power PD interface with advanced startup  Power over Ethernet (PoE)  Sample & Buy View Design Kits & Evaluation Modules
TPS3803  Low Power Voltage Detector  Power management  Sample & Buy Not Available
UCC2897A  Advanced Current-Mode Active Clamp PWM Controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD18534Q5A VSONP (DQJ)| 8 Download
CSD19538Q2 WSON (DQK)| 6 Download Download
CSD25402Q3A VSONP (DNH)| 8 Download
TL431 Download Download
Download Download
Download -
Download Download
Download Download
Download Download
Download Download
Download -
Download Download
TPS2373 Download Download
TPS3803 Download Download
UCC2897A Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 2822 25 Jan 2019
Design files (6)
Title Type Size (KB) Date
ZIP 1637 25 Jan 2019
ZIP 4238 25 Jan 2019
PDF 1647 25 Jan 2019
PDF 310 25 Jan 2019
PDF 104 25 Jan 2019
PDF 344 25 Jan 2019

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles