PMP21557

Compact low-loss isolated four-output flybuck reference design

PMP21557

Design files

Overview

This four output flybuck reference design the LM25017 synchronous buck converter to provide four 3.3 V, 82.5 mW outputs. Each output has 1.25 kV isolation and is regulated to 1% accuracy. A low profile transformer and low BOM count create a compact solution size.

Features
  • Four 1.25 kV isolation, which mitigates noise between outputs
  • 1% accuracy on each 3.3 V output, to meet high precision specifications
  • Compact design with low profile transformer, which allows for easy integration into end system
  • Less than 750 mW losses with all outputs at full load, which provides efficent power conversion
Output voltage options PMP21557.1 PMP21557.2 PMP21557.3 PMP21557.4
Vin (Min) (V) 19 19 19 19
Vin (Max) (V) 29 29 29 29
Vout (Nom) (V) 3.3 3.3 3.3 3.3
Iout (Max) (A) .025 .025 .025 .025
Output Power (W) .0825 .0825 .0825 .0825
Isolated/Non-Isolated Isolated Isolated Isolated Isolated
Input Type DC DC DC DC
Topology FlyBuck^Linear Regulator FlyBuck^Linear Regulator FlyBuck^Linear Regulator FlyBuck^Linear Regulator
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT049.PDF (1862 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRY32.PDF (108 K)

Detailed schematic diagram for design layout and components

TIDRY33.PDF (91 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRY34.PDF (82 K)

Detailed overview of design layout for component placement

TIDRY36.ZIP (452 K)

Files used for 3D models or 2D drawings of IC components

TIDCF38.ZIP (204 K)

Design file that contains information on physical board layer of design PCB

TIDRY35.PDF (323 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Isolated DC/DC converters & modules

LM250177.5-48V Wide Vin, 650mA Constant On-Time Synchronous Buck Regulator

Data sheet: PDF
Linear & low-dropout (LDO) regulators

TLV755P500-mA high-PSRR low-IQ low-dropout voltage regulator with enable

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report Compact Low-Loss Isolated Four-Output Flybuck Reference Design Dec. 17, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos