PMP21771

30-W power for automotive dual USB Type-C® charge port reference design

PMP21771

Design files

Overview

This reference design uses an LM61460-Q1 synchronous buck regulator that provides current of 6 A to two TPS2557-Q1 load switch channels to provide 30 W of total power to dual USB Type-C® charge ports. This is designed for high-power efficiency and thermal performance and comes in a small size. The design has a switching frequency of 400 kHz and can be used in automotive infotainment applications.

Features
  • 12-V battery input, 5-V output with full load of 6 A
  • Peak system efficiency of 95%
  • Compact size of 24 mm x 20 mm (480 mm2)
  • 3-A precision current limiting for each channel using TPS2557-Q1 switches
Output voltage options PMP21771.1 PMP21771.2
Vin (Min) (V) 12 12
Vin (Max) (V) 12 12
Vout (Nom) (V) 5 5
Iout (Max) (A) 3 3
Output Power (W) 15 15
Isolated/Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC
Topology Buck- Synchronous Buck- Synchronous
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT117.PDF (2113 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRKJ5.PDF (210 K)

Detailed schematic diagram for design layout and components

TIDRQZ7.PDF (94 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRX80.PDF (76 K)

Detailed overview of design layout for component placement

TIDRX78.ZIP (689 K)

Files used for 3D models or 2D drawings of IC components

TIDCFJ4.ZIP (484 K)

Design file that contains information on physical board layer of design PCB

TIDRX82.PDF (551 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

LM61460-Q1Automotive 3-V to 36-V, 6-A, low-noise synchronous step-down converter

Data sheet: PDF | HTML
USB power switches & charging port controllers

TPS2557-Q1Automotive 0.5-5A adjustable ILIMIT, 2.5-6.5V, 22mΩ USB power switch, active-high

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report 30 W Power for Automotive Dual USB Type-C™ Charge Port Reference Design Jun. 28, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos