Flyback, Buck for DSL (5V @ 0.8A)

(ACTIVE) PMP2388.1

Description & Features

Technical Documents

Support & Community


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

PMP2388 is a multiple output flyback controlled by UCC3809 off rectified 115VAC (or 85-200VDC). Flyback provides +5V regulated at 1.25A, and +50V at 50mA and -5V at 500mA. Highly integrated TPS62400 dual buck provides 3.3V and 1.2V off the +5V.


    

TI Devices (3)

Get more information on the TI products in this reference design.

Part Number Name Product Family
TL431  Adjustable Precision Shunt Regulator  Voltage Reference 
TPS62400  Dual, Adjustable, 400mA and 600mA, 2.25MHz Step-Down Converter with 1-Wire Interface in QFN   Converter (Integrated Switch) 
UCC3809  Economy Primary Side Controller Family  AC/DC and Isolated DC/DC Power Supply 


Technical Documents
User Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 586 12 Jan 2011 204
More Literature (2)
Title Abstract Type Size (KB) Date Views
PDF 22 12 Jan 2011 202
PDF 95 12 Jan 2011 205

Support & Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Wikis

Visit the TI Wiki

Other Support