Buck, Linear (3.3V @ 50mA) for Fleet Management

(ACTIVE) PMP2807.4

Description & Features

Technical Documents

Support & Community


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

This is a 4.2V, 2A lithium battery charging system off the wide 7V to 42V automotive range. TPS40200 plus external FET switcher provides 5V @ 3A. BQ24070 is the battery charger. TPS64203 switcher plus external FET each used to provide 3.3V and 1.8V. TPS73033 and TPS73018 linear regulators provide low noise 3.3V and 1.8V outputs.


    

TI Devices (5)

Get more information on the TI products in this reference design.

Part Number Name Product Family
BQ24070  Li-Ion Charger with Dynamic Power-Path Management, Output regulated to 4.4V  Battery Management Products 
TPS40200  Wide Input Non-Synchronous Buck DC/DC Controller  Controller (External Switch) 
TPS64203  Adjustable, up to 3A, 95% Efficient Step-Down Controller, 20uA, SOT-23  Controller (External Switch) 
TPS73018  Single Output LDO, 200mA, Fixed(1.8V), High PSRR, Low Noise  Linear Regulator (LDO) 
TPS73033  Single Output LDO, 200mA, Fixed(3.3V), High PSRR, Low Noise  Linear Regulator (LDO) 


Technical Documents
User Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 1212 17 Jan 2011 244
More Literature (2)
Title Abstract Type Size (KB) Date Views
PDF 22 17 Jan 2011 222
PDF 168 17 Jan 2011 260

Support & Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Wikis

Visit the TI Wiki

Other Support