Fast Capacitor Charger with SEPIC Topology (42V to 52Vin, 160V/180Vout @ 900mA) Reference Design

(ACTIVE) PMP30162

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Key Document

Description

A SEPIC converter is used to fast charge a load capacitor up to 160V/180V (selectable). The input voltage range is 47V +/-10% and the constant output charging current 900mA. The SEPIC topology has the advantage to Boost or Buck the output voltage, needed by capacitor charging, since they start at zero volt (short circuit).

Features
  • No spikes on the drain of main FET, thanks to SEPIC topology
  • Good efficiency curve (>91%) at full load and with output voltage >80V
  • Two active loops: CV and CC stabilize the output voltage in all conditions, during charging and in steady state
  • The output voltage can be switched between 160V and 180V on the fly

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Bill of Materials (BOM)

Find the complete list of components in this reference design.

Download BOM

Parametrics
 PMP30162.1
(Output Voltage 1)
Vin (Min) (V)42
Vin (Max) (V)52
Vout (Nom) (V)180
Iout (Max) (A).9
Output Power (W)162
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologySepic- CCM

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TLC272  Dual Single Supply Operational Amplifier  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
TPS40210  4.5~52V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller  Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TLC272 Download Download
Download -
Download Download
Download -
Download Download
Download -
TPS40210 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date
PDF 770 20 Feb 2017
Design files (6)
Title Abstract Type Size (KB) Date
ZIP 44 20 Feb 2017
ZIP 724 20 Feb 2017
PDF 341 20 Feb 2017
PDF 156 20 Feb 2017
PDF 123 20 Feb 2017
PDF 359 20 Feb 2017

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs