15V Nominal Dual Output Buck Converter
(ACTIVE) PMP3024
View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.
Description
At the heart of this design is the TPS54383 dual output, non-synchronous buck converter, capable of supporting 3-A output applications that operate from a 4.5-V to 28-V input supply voltage, and require output voltages between 0.8 V and 90% of the input voltage.

Cart