PMP30252

Generic Industrial Flyback Converter Reference Design

PMP30252

Design files

Overview

This reference design with TPS40210  is for an input voltage range from 9V to 36V. The output voltage is 12V with an output current of 1A (max). Discontinuous mode was chosen for a small and cost effective transformer.

Features
  • Full input voltage range
  • Additional discrete undervoltage lockout
  • Easy to use
  • Additional output filter for low output voltage ripple
Output voltage options PMP30252.1
Vin (Min) (V) 9
Vin (Max) (V) 36
Vout (Nom) (V) 12
Iout (Max) (A) 1
Output Power (W) 12
Isolated/Non-Isolated Isolated
Input Type DC
Topology Flyback- DCM^Flyback- Non Sync
Industrial
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDI5.PDF (663 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRSD8.PDF (109 K)

Detailed schematic diagram for design layout and components

TIDRSD9.PDF (80 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRSE0.PDF (103 K)

Detailed overview of design layout for component placement

TIDRSE2.ZIP (587 K)

Files used for 3D models or 2D drawings of IC components

TIDCDR6.ZIP (29 K)

Design file that contains information on physical board layer of design PCB

TIDRSE1.PDF (458 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Boost controllers (external switch)

TPS402104.5~52V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller

Data sheet: PDF | HTML
Shunt voltage references

TL431Adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP30252 Test Results Aug. 22, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos