PMP30285

12.4W Offline Valley Switching Flyback Reference Design with Output Referenced to Input

PMP30285

Design files

Overview

The PMP30285 reference design uses the UCC28740 flyback controller to generate two outputs (5V @ 2A / 8V @ 0.3A) from an 120VAC to 437VAC input. The negative terminal of the 5V output is connected to the primary side (LINE). A transformer with a common mode cancellation winding is used to lower the EMI. The UCC28740 uses an optical coupler to regulate the output and to improve transient response. The valley-switching technique reduces switching losses and keeps the efficiency high.

Features
  • Multiple outputs
  • Valley switching
  • Good transient response
  • Integrated 700V startup switch
  • Test report available
Output voltage options PMP30285.1 PMP30285.2
Vin (Min) (V) 120 120
Vin (Max) (V) 437 437
Vout (Nom) (V) 5 8
Iout (Max) (A) 2 .3
Output Power (W) 10 2.4
Isolated/Non-Isolated Non-Isolated Isolated
Input Type AC AC
Topology Flyback- DCM Flyback- DCM
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUE11.PDF (1002 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRUK0.PDF (160 K)

Detailed schematic diagram for design layout and components

TIDRUK1.PDF (198 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRUK2.PDF (145 K)

Detailed overview of design layout for component placement

TIDRUK4.ZIP (992 K)

Files used for 3D models or 2D drawings of IC components

TIDCE89.ZIP (109 K)

Design file that contains information on physical board layer of design PCB

TIDRUK3.PDF (165 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

UCC28740Constant-Voltage, Constant-Current (CVCC) Flyback controller with Secondary Side Regulation (SSR)

Data sheet: PDF | HTML
Shunt voltage references

ATL4312.5-V low-IQ adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP30285 Test Results Dec. 11, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos