PMP30435

156-VAC - 440-VAC input magnetically resistant anti-tamper flyback reference design

PMP30435

Design files

Overview

This offline flyback reference design uses the UCC28740 controller to generate an isolated output (12 V at 1 A) from a wide AC input (156 VAC - 440 VAC). The design was developed to be resistant to large magnetic fields (200mT) near the transformer. The transformer, the frequency and modulation modes were optimized for improved magnetic resistance.

Features
  • 156 VAC - 440 VAC input to an isolated output
  • Immune to DC magnetic tampering up to an external magnetic field of 200mT
  • Sendust Core Transformer and low switching frequency improve magnetic resistance
Output voltage options PMP30435.1
Vin (Min) (V) 156
Vin (Max) (V) 440
Vout (Nom) (V) 12
Iout (Max) (A) 1
Output Power (W) 12
Isolated/Non-Isolated Isolated
Input Type AC
Topology Flyback- Quasi Resonant
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT077.PDF (9677 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRYQ0.PDF (148 K)

Detailed schematic diagram for design layout and components

TIDRYQ1.PDF (30 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRYQ2.PDF (192 K)

Detailed overview of design layout for component placement

TIDRYQ4.ZIP (805 K)

Files used for 3D models or 2D drawings of IC components

TIDCF86.ZIP (149 K)

Design file that contains information on physical board layer of design PCB

TIDRYQ3.PDF (223 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

UCC28740Constant-Voltage, Constant-Current (CVCC) Flyback controller with Secondary Side Regulation (SSR)

Data sheet: PDF | HTML
Shunt voltage references

ATL4312.5-V low-IQ adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report 156-VAC - 440-VAC Input magnetically resistant anti-tamper flyback ref design Jan. 15, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos