Buck-Boost charge pump (-48V @ 0.03A) for Routers

(ACTIVE) PMP3065

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

This circuit creates dual-inverting outputs from a 3.3V input, while being very compact. Excellent voltage regulation is achieved with the use of a voltage doubler as well as direct feedback regulation through a simple level-shift circuit.

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Parametrics
 PMP3065.1
(Output Voltage 1)
PMP3065.2
(Output Voltage 2)
Vin (Min) (V)33
Vin (Max) (V)3.63.6
Vout (Nom) (V)-24-48
Iout (Max) (A).04.03
Output Power (W).961.44
Isolated/Non-IsolatedNon-IsolatedNon-Isolated
Input TypeDCDC
TopologyBuck Boost- InvertingBuck Boost- Inverting

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS61170  1.2A Switch, 38V High Voltage Boost Converter in 2x2mm QFN Package  Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules
TPS61170-Q1  Automotive 3V to 18V Wide Input Range, 1.2A Boost Converter in 2x2mm QFN Package  Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS61170 Download Download
TPS61170-Q1 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date
PDF 1953 19 Jan 2011
Design files (2)
Title Abstract Type Size (KB) Date
PDF 20 19 Jan 2011
PDF 47 19 Jan 2011

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs