Multiphase, Sync Bucks, Linear for Single-board Computer (SBC) Power (3.3V @ 16A) Status: ACTIVE

PMP3158.1

Description/Features

Technical Documents

Support & Community

Order Now



Description

PMP3158 is a multiple output power supply for a single board computer. The TPS41040 is used to produce 3.3V@16A using a multiphase sync buck. The core voltage is supplied by a TPS40040 sync buck that outputs 1.1V@15A. The TPS51116 is used to supply DDR memory, there are two separate supplies (2.5V and 1.8V). Each of the TPS51116 designs has a VDDQ output and VTT (Linear that is ½ the VDDQ).

Technical Documents
User Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 3172 11 Nov 2010 160
More Literature (2)
Title Abstract Type Size (KB) Date Views
ZIP 25 11 Nov 2010 83
ZIP 211 11 Nov 2010 91

TI Devices (3)

Part Number Name Product Family
TPS40040  Low Pin Count, Low Vin Synchronous Buck DC/DC Controller  Controller (External Switch) 
TPS40140  Stackable 2 Channel Multiphase or 2 Channel Independent Output Controller  Controller (External Switch) 
TPS51116  DDR1, DDR2, DDR3 Switcher and LDO  Controller (External Switch) 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
In-Person   15 Mar 2014  -  22 Mar 2014  
In-Person   12 Nov 2013  -  14 Nov 2013  
In-Person   05 Nov 2013  -  07 Nov 2013  
Recorded Content   On Demand  
Recorded Content   On Demand  


See More Training & Events

Customer Tags Help

No Tags are Available for this Part Number

Other Support