150VAC-264VAC Input, 100W SEPIC-PFC LED
(ACTIVE) PMP3976
View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.
Description
The PMP3976 reference design uses the UCC28810 in a single-stage, PFC-SEPIC configuration to drive a 100W LED load. This supply can operate from an input ranging from 150VAC up to 264VAC. It is capable of driving LED strings from 250V up to 300V at a fixed current of 0.35A with efficiency over 90%.

Cart