Dual Buck Converter with 12V Input, 2.5V/3A and 1.2V/3A dual output

(ACTIVE) PMP3991.1

Description & Features

Technical Documents

Support & Community


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

This reference design uses the TPS54383 dual buck converter to generate 2.5V and 1.2V outputs from a 12V input. Both outputs can deliver up to 3A. With ceramic output capacitors, this design offers a low cost and compact solution.


    

TI Devices (1)

Get more information on the TI products in this reference design.

Part Number Name Product Family
TPS54383  4.5V to 28V Input, Dual 3A Outputs, 300kHz Step-Down Converter with Internal Compensation  Converter (Integrated Switch) 


Technical Documents
User Guides (2)
Title Abstract Type Size (KB) Date Views
PDF 53 30 Nov 2012 202
PDF 1293 30 Nov 2012 203
More Literature (2)
Title Abstract Type Size (KB) Date Views
PDF 15 30 Nov 2012 204
PDF 42 30 Nov 2012 200
Related Tools & Software

Software (1)



Support & Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Wikis

Visit the TI Wiki

Other Support