DC-DC POL 12V In Dual 1.2V/10A Output Reference Design

(ACTIVE) PMP40071

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Key Document

Description

The PMP40071 is a POL module reference design suitable for DSP & FPGA applications with a DC input of 8.3V – 14V. Its ultra-high power density can help the power system to handle a high power delivery while keep a small profile. It provides a good design flexibility for different applications cause of the tunable output voltage via the remote resistor. This design is also verified under low temperature and high temperature conditions.

Features
  • Ultra-high power density up to 548W/in³
  • Tunable output voltage
  • Fully tested to comply with the industrial requirement (including high and low temperature)
  • Built-in protection and compensation
  • Small dimension:  22.6mm x 11.6mm x 8.4mm

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP40071.1
(Output Voltage 1)
PMP40071.2
(Output Voltage 2)
Vin (Min) (V)8.38.3
Vin (Max) (V)1414
Vout (Nom) (V)1.21.2
Iout (Max) (A)1010
Output Power (W)1212
Isolated/Non-IsolatedNon-IsolatedNon-Isolated
Input TypeDCDC
TopologyBuck- SynchronousBuck- Synchronous

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS56C215  3.8V to 17V Input, DCAP3 Mode, 12A Synchronous Step-Down SWIFT™ Converter  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS56C215 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date
PDF 1823 09 Dec 2016
Design files (6)
Title Abstract Type Size (KB) Date
ZIP 199 09 Dec 2016
ZIP 28 09 Dec 2016
PDF 940 09 Dec 2016
PDF 105 09 Dec 2016
PDF 61 09 Dec 2016
PDF 257 09 Dec 2016
Related Tools & Software

Reference Designs  ( 1 )

Name Part Number Tool Type
DC-DC POL 12V In Dual Output - 1.2V 5A Reference Design  PMP4379  TI Designs

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs