36VDC-72VDC Input, 5V/36A Interleaved Active Clamp Forward PMP4016 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This reference design generates a 5V/36A output from a standard 48V telecom input. Two UCC2891controllers are configured to control two interleaved active-clamp forward power stages. The secondary circuitry implements self-driven synchronous rectifiers for a highly efficient design. Splitting the power into two paralleled power stages reduces conduction losses and allows this design to achieve efficiencies greater than 94 percent.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP4016.1
(Output Voltage 1)
Vin (Min) (V)36
Vin (Max) (V)72
Vout (Nom) (V)5
Iout (Max) (A)36
Output Power (W)180
Isolated/Non-IsolatedIsolated
Input TypeDC
TopologyForward- Active Clamp

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC2891  Current Mode Active Clamp PWM Controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC2891 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 877 16 Nov 2012
Design files (4)
Title Type Size (KB) Date
PDF 129 16 Nov 2012
ZIP 154 16 Nov 2012
PDF 19 16 Nov 2012
PDF 129 16 Nov 2012

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles