85VAC-265VAC Input, 5W +/-15V & 5V Quasi-Resonant Flyback PMP4017 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This reference design uses the UCC28600 quasi-resonant flyback controller to generate a three outputs from a universal AC input source. The outputs provided are +15V/50mA, -15V/125mA, and 5V/350mA. The 5V output is regulated. The +/-15V outputs are generated from auxilliary windings on the power transformer and remain within 12% of their nominal voltages across all loading conditions.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP4017.1
(Output Voltage 1)
Vin (Min) (V)85
Vin (Max) (V)265
Vout (Nom) (V)5
Iout (Max) (A).35
Output Power (W)1.75
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyFlyback- Quasi Resonant
Flyback- DCM

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC28600  8-Pin Quasi Resonant Flyback Green Mode Controller   Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC28600 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1150 12 Jun 2012
Design files (4)
Title Type Size (KB) Date
PDF 59 12 Jun 2012
ZIP 110 12 Jun 2012
PDF 29 12 Jun 2012
PDF 68 12 Jun 2012

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles