38Vdc-60Vdc Input, 6V @ 20A Output, Active Clamp Forward PMP4074 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The PMP4074 reference design provides 6V at 120W from a 48V telecom input with 94% efficiency. This design uses the UCC2897A active clamp controller along with self-driven synchronous rectifiers. This design includes a remote sense function for improved voltage regulation at the point of load.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP4074.1
(Output Voltage 1)
Vin (Min) (V)38
Vin (Max) (V)60
Vout (Nom) (V)6
Iout (Max) (A)20
Output Power (W)120
Isolated/Non-IsolatedIsolated
Input TypeDC
TopologyForward- Active Clamp
Forward- Synchronous

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC2897A  Advanced Current-Mode Active Clamp PWM Controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC2897A Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 775 30 May 2012
Design files (4)
Title Type Size (KB) Date
PDF 100 30 May 2012
ZIP 135 30 May 2012
PDF 29 30 May 2012
PDF 97 30 May 2012

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles