AC Adapter with PSR Control (12V@1A) PMP4336 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This reference design demostrates a low cost 12V, 1A AC/DC design with primary side regulation controller UCC28700 which eliminates opto-coupler. Features include 84% efficiency @ 230 VAC, precise CC and CV control, protection features like OCP, SCP and output OVP, and low no-load power consumption <80mW.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP4336.1
(Output Voltage 1)
Vin (Min) (V)85
Vin (Max) (V)265
Vout (Nom) (V)12
Iout (Max) (A)1
Output Power (W)12
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyFlyback- Quasi Resonant

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC28700  Constant-Voltage, Constant-Current PWM With Primary-Side Regulation  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC28700 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (2)
Title Type Size (KB) Date
PDF 728 30 Nov 2012
PDF 96 20 Nov 2012
Design files (4)
Title Type Size (KB) Date
ZIP 23 30 Nov 2012
ZIP 95 30 Nov 2012
PDF 20 30 Nov 2012
PDF 46 30 Nov 2012

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles