18-36Vin, High Efficiency 5V15W Isolated DC Power Module with S.R. PMP4352 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This reference design demostrates high effeiciency DC power module solution which converting 18V-36V input voltatge to isolated 5.1V3A. Full feature PWM controller LM5020 and S.R controller UCC24610 are used in the solution and achieved high efficiency up to 90%. The overall size is limited in 1"x2"x0.6". which can be compliant with standard module pinout and the design can be used in telecom and industry application.


  




TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM5020  13-100V Wide Vin, Current Mode PWM Boost, Flyback, Sepic Controller  Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules
UCC24610  Secondary Side Synchronous Rectifier Controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM5020 Download Download
Download Download
UCC24610 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 885 26 Jun 2013
Design files (3)
Title Type Size (KB) Date
PDF 1601 26 Jun 2013
PDF 20 26 Jun 2013
PDF 165 26 Jun 2013

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles