Universal AC Input 5V@1.2A Single Board Cube Charger PMP4366 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This reference design demostrates a low cost single PCB board solution for 5V1.2A cube charger. By using primary side regulation (PSR) mode chip UCC28720 which drives bipolar power device, average efficiency 78% @230Vac is achieved. The overall size is limited in 22mm(L)X21mm(W)x20mm(H) and no load power is 10mW typically.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP4366.1
(Output Voltage 1)
Vin (Min) (V)85
Vin (Max) (V)265
Vout (Nom) (V)5
Iout (Max) (A)1.2
Output Power (W)6
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyFlyback- Quasi Resonant

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC28720  Constant-Voltage, Constant-Current Controller with Primary-Side Regulation for Bipolar Power Devices  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC28720 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 623 29 Apr 2013
Design files (4)
Title Type Size (KB) Date
ZIP 19 29 Apr 2013
PDF 289 29 Apr 2013
PDF 86 29 Apr 2013
PDF 40 29 Apr 2013

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles