5.3V 2A Mobile Phone Charger Reference Design PMP4432 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

PMP4432 is fully verified 5V2A adapter solution which passes EMI test. The primary side regulator UCC28713 is used in the primary side with diode rectifier in the secondary side. The solution achieves high efficiency and meets DOE-6 standard requirement. The overall form factor is limited in 37mmx31mmx15mm. No load power <30mW over range.

Features
  • High efficiency meets DOE-6 standard
  • Low standby power with integrated start up FET
  • Primary side regulation with diode rectifier
  • Precise CC&CV control
  • Cable compensation
  • Meet EMC and Safety certification

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP4432.1
(Output Voltage 1)
Vin (Min) (V)90
Vin (Max) (V)264
Vout (Nom) (V)5.3
Iout (Max) (A)2
Output Power (W)10.6
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyFlyback- Non Sync

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC28713  Constant-Voltage, Constant-Current Controller with Primary-Side Regulation  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC28713 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 807 24 Nov 2014
Design files (3)
Title Type Size (KB) Date
ZIP 47 24 Nov 2014
PDF 28 24 Nov 2014
PDF 29 24 Nov 2014

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles