Boost (30V@0.7A) for Truck Lighting

(ACTIVE) PMP4687

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

The PMP4687 is a "load simulator" in the sense that it takes the energy from a 20 to 30V source (after the central unit of the load) and injects the current into the same source by stabilizing the input current (by means of INA193 and shunt resistor). Its typical application comes from LED lighting replacement on existing car and truck bulb replacement.

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Bill of Materials (BOM)

Find the complete list of components in this reference design.

Download BOM

Parametrics
 PMP4687.1
(Output Voltage 1)
Vin (Min) (V)20
Vin (Max) (V)30
Vout (Nom) (V)32
Iout (Max) (A).83
Output Power (W)26.56
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBoost- Non Sync

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
INA195  -16V to +80V, Low-/High-side, High-Speed, Voltage Output Current Sense Amplifier  Current sense amplifiers  Sample & Buy Not Available
TPS40210  4.5~52V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller  Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
INA195 Download Download
TPS40210 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date
PDF 310 14 Dec 2010
Design files (2)
Title Abstract Type Size (KB) Date
ZIP 104 17 Dec 2010
PDF 20 14 Dec 2010

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs