Synchronous Boost (4.2V@370mA, 1.5Apk) for GSM/GPRS PMP4737 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The PMP4737 is a small synchronous boost with TPS61030 which supplies 4.2V@1.5A peak (GSM/GPRS module) from 2.5 to 3.6V source, which in this case is a supercap ("super-capacitor").

See the Important Notice and Disclaimer covering reference designs and other TI resources.


Parametrics
 PMP4737.1
(Output Voltage 1)
Vin (Min) (V)2.5
Vin (Max) (V)3.6
Vout (Nom) (V)4.2
Iout (Max) (A)1.5
Output Power (W)6.3
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBoost- Synchronous

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS61030  1.8Vin, 4-A Switch, 96% Efficient Boost Converter w/20µA Iq in TSSOP-16  Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS61030 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 476 12 Nov 2010
Design files (2)
Title Type Size (KB) Date
PDF 43 12 Nov 2010
PDF 18 12 Nov 2010

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles