Reference Design for Telecom Applications (12V @ 1.1A)
(ACTIVE) PMP4742.1
View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.
Cart | View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.
Get more information on the TI products in this reference design.
| Part Number | Name | Product Family | |
|---|---|---|---|
| CSD16406Q3 | N-Channel NexFET Power MOSFET | Power MOSFET | |
| CSD16409Q3 | N-Channel NexFET Power MOSFET | Power MOSFET | |
| INA210 | Voltage Output, High/Low-Side Measurement, Bi-Directional Zero-Drift Series Current Shunt Monitor | Standard Common Mode Voltage (< 60V) | |
| SN74LVC3G14 | Triple Schmitt-Trigger Inverter | Logic | |
| TPS2420 | 3-20V Integrated FET 0-5A Dual Fault Threshold Hot Swap with Load Current Monitoring | Hot Swap Control, Protection and Monitoring | |
| TPS3801-01 | Ultra-Small Supply Voltage Supervisors | Power Management | |
| TPS40021 | Enhanced Low Input (2.25V-5.5V) up to 1MHz Frequency, Sync. Buck Controller, source/sink | Controller (External Switch) | |
| TPS40210 | Wide Input Range Current Mode Boost Controller | Controller (External Switch) | |
| TPS51200 | 3A Sink/Source DDR Termination Regulator w/ VTTREF Buffered Reference for DDR2, DDR3, DDR3L and DDR4 | Power Management | |
| TPS54620 | 4.5V to 17V Input, 6A Synchronous Step-Down Converter | Converter (Integrated Switch) | |
| TPS61175 | 3-A High Voltage Boost Converter with Soft-start and Programmable Switching Frequency | Converter (Integrated Switch) | |
| TPS71533 | Single Output LDO, 50mA, Fixed(3.3V), High Input Voltage, Low Quiescent Current | Linear Regulator (LDO) | |
| TPS74701 | Single Output LDO, 500mA, Adj. (0.8 to 3.6V), Programmable Soft-Start | Linear Regulator (LDO) | |
| TPS79901 | Single Output LDO, 200mA, Adj.(1.193 to 6.5V), Low Quiescent Current, Low Noise, High PSRR | Linear Regulator (LDO) | |
| Title | Abstract | Type | Size (KB) | Date | Views |
| 571 | 12 Nov 2010 | 324 |
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 384 | 12 Nov 2010 | 408 | |||
| 33 | 12 Nov 2010 | 245 |
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||