TPS40210, Sepic, 12V @ 1A

(ACTIVE) PMP4747

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

Automotive backup supply 12V @1A, sepic w/ TPS40210 on universal board PMP2773RevC

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Parametrics
 PMP4747.1
(Output Voltage 1)
Vin (Min) (V)8
Vin (Max) (V)16
Vout (Nom) (V)12
Iout (Max) (A)1
Output Power (W)12
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologySepic- CCM

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS40210  Wide Input Range Current Mode Boost Controller   Step-Up (Boost)  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 236 21 Nov 2011 28
Design files (2)
Title Abstract Type Size (KB) Date Views
PDF 30 21 Nov 2011 18
PDF 67 21 Nov 2011 56


Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki