100VAC-265VAC 100W High Bay LED Lighting (100V @ 1.2A)

(ACTIVE) PMP4862.1

Description & Features

Technical Documents

Support & Community


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

The PMP4862 reference design drives three separate LED strings (up to 77V) at 350mA from a universal AC input. The UCC28810 is used in a PFC-Flyback configuration to provide power factor correction and isolation at the same time. Each LED driver uses one TPS40210 to control the individual LED current. PWM dimming, ON/OFF control, current monitoring, and a trim function are all provided for each individual LED string. The PFC-flyback is over 87% efficient, while the buck LED drivers are over 92% efficient. The overall efficiency is over 80%.


    

TI Devices (2)

Get more information on the TI products in this reference design.

Part Number Name Product Family
TPS40210  Wide Input Range Current Mode Boost Controller   Controller (External Switch) 
UCC28810  LED Lighting Power Controller  Power Management 


Technical Documents
User Guides (2)
Title Abstract Type Size (KB) Date Views
PDF 2389 18 Aug 2011 402
PDF 284 18 Aug 2011 363
More Literature (2)
Title Abstract Type Size (KB) Date Views
PDF 167 24 Aug 2011 487
PDF 20 24 Aug 2011 314
Related Tools & Software

Software (1)



Support & Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Wikis

Visit the TI Wiki

Other Support