100VAC-265VAC 100W High Bay LED Lighting (80V @ 350mA)
(ACTIVE) PMP4862.4
View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.
Description
The PMP4862 reference design drives three separate LED strings (up to 77V) at 350mA from a universal AC input. The UCC28810 is used in a PFC-Flyback configuration to provide power factor correction and isolation at the same time. Each LED driver uses one TPS40210 to control the individual LED current. PWM dimming, ON/OFF control, current monitoring, and a trim function are all provided for each individual LED string. The PFC-flyback is over 87% efficient, while the buck LED drivers are over 92% efficient. The overall efficiency is over 80%.

Cart