12V Input, Dual Output (5V/3A & 3.3V/3A) Buck Converter

(ACTIVE) PMP4961

Description & Features

Technical Documents

Support & Community


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

The PMP4961 design offers a low cost and efficient solution for 12V systems that require both a 5V and 3.3V rail. This design uses only ceramic output capacitors for reduced size and improved reliability.


    

TI Devices (1)

Get more information on the TI products in this reference design.

Part Number Name Product Family
TPS54383  4.5V to 28V Input, Dual 3A Outputs, 300kHz Step-Down Converter with Internal Compensation  Converter (Integrated Switch) 


Technical Documents
User Guides (2)
Title Abstract Type Size (KB) Date Views
PDF 59 13 Jan 2012 278
PDF 1536 13 Jan 2012 218
More Literature (2)
Title Abstract Type Size (KB) Date Views
PDF 26 13 Jan 2012 213
PDF 53 13 Jan 2012 264

Support & Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Wikis

Visit the TI Wiki

Other Support