85VAC-265VAC Input 24V/240W Output 90% Efficient PFC + LLC PMP5141 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The PMP5141 reference design provides a 24V/10A output with power factor correction from a universal AC input voltage range. This design uses the UCC28051 to control the front end PFC boost stage. The output of the PFC is followed by a UCC25600 LLC resonant half-bridge. The total efficieny, from input to output is over 92% from a 220VAC/50Hz input and over 90% from a 120VAC/60Hz input.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP5141.1
(Output Voltage 1)
Vin (Min) (V)85
Vin (Max) (V)265
Vout (Nom) (V)24
Iout (Max) (A)10
Output Power (W)240
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyPFC- Boost
Full Bridge- LLC
Half Bridge- Resonant

TI Devices (5)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TL331  High Voltage Single Differential Comparator  Amplifiers  Sample & Buy Not Available
TL331-EP  Enhanced Product Single Differential Comparator  Amplifiers  Sample & Buy Not Available
TL431  Adjustable precision shunt regulator  Voltage references  Sample & Buy Not Available
UCC25600  8-pin high-performance resonant mode LLC controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
UCC28019  8-Pin Continuous Conduction Mode (CCM) PFC Controller  Offline & isolated DC/DC controllers & converters  Sample & Buy Not Available

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TL331 Download Download
TL331-EP Download
TL431 Download Download
Download Download
Download -
Download Download
Download Download
Download Download
Download Download
Download -
Download Download
UCC25600 Download Download
UCC28019 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

Application notes (1)
Title Type Size (KB) Date
PDF 226 28 Jun 2019
User guides (1)
Title Type Size (KB) Date
PDF 1448 15 Aug 2011
Design files (4)
Title Type Size (KB) Date
ZIP 246 07 Sep 2011
PDF 762 07 Sep 2011
PDF 103 02 Aug 2011
PDF 214 02 Aug 2011

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles