85VAC-265VAC, 3W Green-mode Flyback (3.3V @ 500mA)

(ACTIVE) PMP5193

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

The PMP5193 reference design uses the UCC28600 green-mode controller to generate 3.3V and 5V outputs at a total power of 3W. The quasi-resonant switching of the UCC28600 allows this low-cost design to achieve a maximum load efficiency is over 70%, while the no load losses are less than 500mW.

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




Parametrics
 PMP5193.1
(Output Voltage 1)
PMP5193.2
(Output Voltage 2)
Vin (Min) (V)8585
Vin (Max) (V)265265
Vout (Nom) (V)53.3
Iout (Max) (A).3.5
Output Power (W)1.51.65
Isolated/Non-IsolatedIsolatedIsolated
Input TypeACAC
TopologyFlyback- Quasi Resonant
Flyback- DCM
Flyback- Quasi Resonant
Flyback- DCM

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC28600  8-Pin Quasi Resonant Flyback Green Mode Controller   Offline and Isolated DC/DC Controllers and Converters  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 1596 10 Nov 2010 18
Design files (4)
Title Abstract Type Size (KB) Date Views
ZIP 110 07 Sep 2011 11
PDF 64 07 Sep 2011 19
PDF 65 10 Nov 2010 34
PDF 30 10 Nov 2010 25


Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki