Sync Buck for communications (5V @ 200mA)

(ACTIVE) PMP5239

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

PMP5239 provides 1.8V at 18A off 3.3V using TPS40021 plus NexFETs. Also 5V at 200mA provided by TPS61027.

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Parametrics
 PMP5239.1
(Output Voltage 1)
PMP5239.2
(Output Voltage 2)
Vin (Min) (V)33
Vin (Max) (V)3.63.6
Vout (Nom) (V)1.25
Iout (Max) (A)18.2
Output Power (W)21.61
Isolated/Non-IsolatedNon-IsolatedNon-Isolated
Input TypeDCDC
TopologyBuck- SynchronousBuck- Synchronous

TI Devices (4)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD16403Q5A  N-Channel NexFET™ Power MOSFET  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
CSD16414Q5  N-Channel NexFET™ Power MOSFET  MOSFETs  Sample & Buy Not Available
TPS40021  Enhanced Low Input (2.25V-5.5V) up to 1MHz Frequency, Sync. Buck Controller, source/sink  Step-down (buck)  Not Available Not Available
TPS61027  5-V Output, 1.5-A Switch, 96% Efficient Boost Converter w/ LDO Down-Mode, QFN-10  Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD16403Q5A VSONP (DQJ)| 8 Download Download
CSD16414Q5 Download Download
TPS40021 Download Download
TPS61027 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date
PDF 192 16 Dec 2010
Design files (2)
Title Abstract Type Size (KB) Date
PDF 69 16 Dec 2010
PDF 19 16 Dec 2010

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs