Buck 30V@0.7A for LED Drivers
(ACTIVE) PMP5283
View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.
Cart | View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.
Get more information on the TI products in this reference design.
| Part Number | Name | Product Family | |
|---|---|---|---|
| TPS54160 | 3.5V to 60V Input, 1.5A Step-Down Converter with Eco-Mode | Converter (Integrated Switch) | |
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 86 | 21 Dec 2010 | 213 | |||
| 19 | 10 Nov 2010 | 206 |
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||