PMP5518

Universal LED Front Light for Automotive Applications

PMP5518

Design files

Overview

This reference design is an universal LED driver in which the LED current is adjustable via 4-bit IID interface. The Sepic is has a range of the following three parameters: max. 20W, max. 60V output voltage (string voltage, so less than 15LEDs), max. 1.4A LED current. The reference design has a wide input voltage from 6V to 19V.

Features
  • Wide input operating voltage from 4.5V to 52V
  • Fixed frequency current mode control
  • Internal slope compensaion and an intergrated low-side driver
  • Programmable close-loop start stop
  • Capable of external synchronization
  • Low current disable function

Output voltage options PMP5518.1
Vin (Min) (V) 6
Vin (Max) (V) 19
Vout (Nom) (V) 60
Iout (Max) (A) 1.4
Output Power (W) 84
Isolated/Non-Isolated Isolated
Input Type DC
Topology Boost- CCM
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU134.PDF (405 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDR125.PDF (88 K)

Detailed schematic diagram for design layout and components

TIDR126.PDF (21 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC075.ZIP (0 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

TPS40211-Q14.5-V to 52-V wide input range current mode boost controller with 260-mV reference voltage

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP5518 Test Results Sep. 03, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos