Boost with Charge Pump (35V to 50V@1mA)

(ACTIVE) PMP5528

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

A combination of Boost and Charge pump topology boosts the 2.5V - 3.6V input voltage to 35V or 50V @ 1mA, digitally selectable.

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Parametrics
 PMP5528.1
(Output Voltage 1)
Vin (Min) (V)2.5
Vin (Max) (V)3.6
Vout (Nom) (V)50
Iout (Max) (A)0
Output Power (W)0
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBoost- Integrated Switch

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS61041  28-V, 250-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications  Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS61041 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date
PDF 239 15 Aug 2011
Design files (2)
Title Abstract Type Size (KB) Date
PDF 28 02 Aug 2011
PDF 46 02 Aug 2011

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs