Flybuck Triple Output with Buck regulator and LDO, 24 - 42V input

(ACTIVE) PMP5548.1

Description & Features

Technical Documents

Support & Community


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

The PMP5548 is a buck converter with a secondary winding coupled with the main inductor. This winding supplies 6V that are added to the 6V output thus generating 12V. A 3.3V further output is derived from the main 6V output by means of an LDO.


TI Devices (2)

Get more information on the TI products in this reference design.

Part Number Name Product Family
TPS54160  3.5V to 60V Input, 1.5A Step-Down Converter with Eco-Mode  Converter (Integrated Switch) 
TPS79933  Single Output LDO, 200mA, Fixed(3.3V), Low Quiescent Current, Low Noise, High PSRR  Linear Regulator (LDO) 


Technical Documents
User Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 175 10 Nov 2010 215
More Literature (2)
Title Abstract Type Size (KB) Date Views
PDF 56 10 Nov 2010 221
PDF 19 10 Nov 2010 228

Support & Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Wikis

Visit the TI Wiki

Other Support