Multi-Transformer 2x25V (390V@192mA) Status: ACTIVE

PMP5660.1

Description/Features

Technical Documents

Support & Community

Order Now



Description

From universal input to two strings LED @ 700mA, 50V maximum per string, this PMP5660 offers high efficiency even with a two stage solution: PFC TM Boost and multi-transformer LLC resonant. A TLC555 provides a internal PWM dimming function.

Technical Documents
User Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 201 15 Aug 2011 126
More Literature (2)
Title Abstract Type Size (KB) Date Views
PDF 32 03 Aug 2011 77
PDF 127 03 Aug 2011 94

TI Devices (3)

Part Number Name Product Family
TLC272A  LinCMOS(TM) Precision Dual Operational Amplifier  Operational Amplifier (Op Amp) 
UCC25600  8-Pin High-Performance Resonant Mode Controller  AC/DC and Isolated DC/DC Power Supply 
UCC28810  LED Lighting Power Controller  Power Management 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Recorded Content   On Demand  
In-Person   30 Apr 2013  -  02 May 2013  
Recorded Content   On Demand  
Recorded Content   On Demand  
Recorded Content   On Demand  


See More Training & Events

Customer Tags Help

No Tags are Available for this Part Number

Other Support