FPGA/ DDR2 Supply
(ACTIVE) PMP5712.3
View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.
Description
The third block (PMP5712.3) delivers also two outputs, 3.3V @ 2A and 1.2V @ 2A from the same 5V bus voltage. The sequencing is the same like the second block.

Cart