21V to 26V @ 4A LED Driver

(ACTIVE) PMP5715.1

Description & Features

Technical Documents

Support & Community


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

The PMP5715.1 is a transition mode (TM) Boost PFC that, from high line (176Vac to 280Vac), supplies 410V @ 283mA to the second block: the LLC stage.


TI Devices (1)

Get more information on the TI products in this reference design.

Part Number Name Product Family
UCC28810  LED Lighting Power Controller  Power Management 


Technical Documents
User Guides (2)
Title Abstract Type Size (KB) Date Views
PDF 69 28 Oct 2011 201
PDF 714 28 Oct 2011 208
More Literature (2)
Title Abstract Type Size (KB) Date Views
PDF 31 28 Oct 2011 193
PDF 62 28 Oct 2011 206

Support & Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Wikis

Visit the TI Wiki

Other Support