High voltage Flyback with two outputs: 25V @ 0.5A & 6.5V @ 3A Reference Design

(ACTIVE) PMP5725

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

This design is a high voltage flyback for 200Vdc…1000Vdc input voltage which provides 6.5V/3A regulated and 23V/0.5A unregulated (clamped to 27V). TIs UCC28610 Quasi Resonant controller enables a high efficiency, even at high input voltage

Features
  • Provides 25V and 6.5V outputs Non-Isolated
  • Over 84% efficiency at full load
  • Ultra wide high voltage range 200Vdc to 1000Vdc

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data


Parametrics
 PMP5725.1
(Output Voltage 1)
PMP5725.2
(Output Voltage 2)
Vin (Min) (V)200200
Vin (Max) (V)10001000
Vout (Nom) (V)256.5
Iout (Max) (A).53
Output Power (W)12.519.5
Isolated/Non-IsolatedNon-IsolatedNon-Isolated
Input TypeDCDC
TopologyFlyback- Quasi ResonantFlyback- Quasi Resonant

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC28610  12-65W Green-mode Flyback Power Supply Controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC28610 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date
PDF 314 24 Oct 2014
Design files (2)
Title Abstract Type Size (KB) Date
PDF 25 24 Oct 2014
PDF 113 24 Oct 2014

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs